??
CAD model selection
HELP_VARIABLE
Part Number
1.00003.91
Wheel
Moldon Polyurethane HI-TECH Wheels
Series
Wheel Diameter
Inch
Tread Width
7/8 Inch
Wheel Bearing
Capacity Each
100 Pounds
Thread Guards
Bearing Bore
7/16 Inch
Bore Less Bearing
5/8 Inch
Hub Length
1 1/32 Inch
Spanner Bushing Bore
5/16 Inch
Spanner Bushing Length
1 7/64 Inch
Weight
1/3 Pounds
Download CAD models
Previews
3D
Dimension